Publish your products
Z.L3.M Manual Zurn One Hand Washing System, 20” x 18” Wall Hung Lavatory with 0.5 GPM, Centerset Faucet, Wrist Handles
Zurn

Z.L3.M Manual Zurn One Hand Washing System, 20” x 18” Wall Hung Lavatory with 0.5 GPM, Centerset Faucet, Wrist Handles

Complete manual hand washing system includes 20”x18” vitreous china wall hung lavatory with Z81104-XL-3M polished chrome plated cast brass faucet with a 0.5 gpm aerator, Z8743-PC chrome plated cast brass solid top grid strainer, Z8700-8B-PC series P-trap, and Z8804-XL-LR-LK-PC series supply stop kit.

Compliance:

Meets the American Disabilities Guidelines and ANSI A117.1 requirements when installed according to these requirements.

  • Fixture - Complies with ASME A119.2 / CSA B45.1
  • Faucet - Complies with ASME A112.18.1 / CSA B125.1

Features:
• 20” [508 mm] x 18” [457 mm] vitreous china lavatory
• Wall hung lavatory provided with wall hanger bracket or for use with concealed arm carrier systems
• Front overflow
• Chrome-plated Cast Brass faucet body
• Quarter turn ceramic disk faucet operation
• 3 /12” centerline rigid or swing gooseneck spout
• 4” wristblade handles
• Complete commercial grade grid drain, P-Trap, supply stops and supply kit.

Technical specification
  • Unique ref.ZL3M
  • Product familyWall Hung Lavatory System
  • Product groupWall Hung Lavatories
  • TypeObject (single object)
  • Date of publishing2026-04-02
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit