Publish your products
Z.WC4.AS.HYD ADA Floor Mount Zurn One EcoVantage® Toilet System with Top Mount 1.28 GPF Hydropower Sensor Flush Valve
Zurn

Z.WC4.AS.HYD ADA Floor Mount Zurn One EcoVantage® Toilet System with Top Mount 1.28 GPF Hydropower Sensor Flush Valve

Complete EcoVantage® high efficiency 1.28 gpf sensor actuated, hydro powered, floor mounted commercial water closet system with ZER6000AV-HET-HYD exposed, sensor activated with manual override button chrome-plated closet diaphragm flushometer for either left or right hand supply, Z5955SS-EL open front commercial toilet seat and Z5665-BWL1 floor mounted vitreous china water closet with Z5972-COMB closet flange outlet gasket assembly kit manufactured by Zurn.

Compliance:

Meets the American Disabilities Guidelines and ANSI A117.1 requirements
when installed according to these requirements.
• Fixture - Complies with ASME A119.2 / CSA B45.1
• Flush Valve - Complies with ASSE 1037 / ASME A112.1037 / CSA B125.37

Features:

  • Hydro•X Power® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of a commercial restroom
  • Uses EZ Gear technology, a gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids
  • ADA high-efficiency toilet for mazimized water savings
  • Paired performance for easy maintenance, highest uptime and lowest total cost of ownership
  • Simple model number for ease of specification and ordering
  • Complete ready-to-install plumbing system
  • Complete extended warranty from one manufacturer
  • Combines complementary components to create a seamless water efficient system
  • Sensor floor mount Toilet System with 1.28 GPF Hydropower Flush Valve
Technical specification
  • Unique ref.ZWC4ASHYD
  • TypeObject (single object)
  • Date of publishing2026-09-21
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit