Publish your products
Z7300-SS-MT Temp-Gard III Tub and Shower Valve
Z7300-SS-MT Temp-Gard III Tub and Shower Valve
Z7300-SS-MT Temp-Gard III Tub and Shower Valve
Z7300-SS-MT Temp-Gard III Tub and Shower Valve
Z7300-SS-MT Temp-Gard III Tub and Shower Valve
    Zurn

    Z7300-SS-MT Temp-Gard III Tub and Shower Valve

    Single handle pressure balancing mixing tub and shower unit, ceramic control cartridge with stainless steel balancing piston, built in reverse connection capability (To reverse the hot and cold inlets simply remove cartridge and turn 180o), two service stops / check stops, and adjustable limit stop. When valve is turned on it must rotate from cold through to the hot position. All exposed trim and handle are metal with polished nickel chrome plated surface. The valve body is a four port valve with a tub port plug included for shower only applications. The valve inlets, shower and tub outlet are all standard with 1/2" NPT female thread connections. The 1/2" copper sweat options must be specified as shown below.

    Compliance:

    • ASME A112.18.1/ CSA B125.1
    • ASSE 1016/ ASME A112.1016/ CSA B125.16
    • CSA listed
    • CSA B125.1
    • CSA B125.16

    Keywords: Temp-Gard III Shower Valve, zurn temp-gard shower valve, zurn shower valve troubleshooting, zurn temp-gard cartridge, zurn temp-gard 3 cartridge, zurn shower valve

    Technical specification
    • Unique ref.Zurn_z7300-ss-mt
    • Product familyFinish Plumbing - Temp-Gard
    • Product groupTemp-Gard III
    • TypeObject (single object)
    • Date of publishing2010-12-02
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States