Publish your products
Z1805 12" Industrial Standard Sanitary Floor Drain
Z1805 12" Industrial Standard Sanitary Floor Drain
    Zurn

    Z1805 12" Industrial Standard Sanitary Floor Drain

    Z1805 12 [305] Diameter x 6 [152] Deep, 12 gauge, type 304 stainless steel industrial sanitary drain featuring 100% spun drain body construction, sloped bottom design and minimum continuous welds. Provided with perforated removable sediment bucket with lift handle, extra heavy-duty slotted grate, prepour stabilizing anchor tabs, and smooth bead blasted finish. Drain meets US FDA standards for corrosion resistance.

    Features:

    • Seamless drain body construction and sloped bottom design that is engineered for positive drainage
    • Pre-pour stabilizing anchor tabs set and secure drain during installation
    • Clean and aesthetically pleasing satin finish that maintains appearance
    • Optimized open areas in the grate, bucket and strainer for free-flowing performance
    • USDA and FDA compliant

    Keywords: stainless steel floor drains, sanitary floor drains, corrosion resistance, Industrial Floor Drain, sediment bucket, Sanitary Floor Drain, free-flowing drainage, Industrial Sanitary Floor Drain, Seamless drain body construction, industrial sanitary drain, spun drain, reliable drainage solutions, load ratings, strainers, grates, Stainless Steel Drains, Modular trench systems

    Models Available 

    Z1805 | Z1805-12B | Z1805-12S

    Technical specification
    • Unique ref.Z1805
    • Product familyFloor Drains
    • Product groupStainless Steel - Industrial Sanitary
    • TypeObject (single object)
    • Date of publishing2022-06-30
    • Edition number3
    • Height (inches)8.75
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainStainless steel 304
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit