Publish your products
Z1805-12B 12" Round Industrial High-Capacity Sanitary Floor Drain
Zurn

Z1805-12B 12" Round Industrial High-Capacity Sanitary Floor Drain

ZURN Z1805-12B 12 [305] Diameter X 6 [152] Deep, 12 gauge, type 304 stainless steel, industrial high-capacity sanitary floor drain features seamless drain body construction and sloped sump bottom, loose set extra heavy-duty slotted grate (1/2 [13] thick plate with 1/2 [13] anti tilt lugs) with finger holes, 1-1/16 [27] top frame, perforated removable sediment basket with lift handle, pre-pour stabilizing concrete anchor tabs, and bead blasted finish.

Features:

  • Optimized open surface area of extra heavy-duty grate and high-capacity drain body and sediment basket for free-flowing performance
  • Sloped bottom design minimizes risk of standing water and promotes sanitary drainage
  • 12 ga. seamless drain body construction reduces potential bacteria-harboring points
  • Load rated for heavy equipment traffic per ASME A112.6.3 - 7,500 to 10,000 lb.
  • Available in 304 or 316 stainless steel
  • Choose between extra heavy-duty slotted or perimeter gap grate, medium-duty perforated grate, 3/4 or 1/2 grate
  • Available with 2", 3", 4" or 6" No-Hub (Schedule 10) or Butt-Weld (Schedule 40) outlets
  • Comes standard with perforated removable sediment basket with lift-handle for ease of use
  • Configure with EZ Magnetic Lock Secondary Strainer for added drain line protection
  • Meets USDA guidelines
Specification
  • keywords: 12" round high‑capacity sanitary drain, seamless sloped stainless body, extra heavy‑duty grate, sediment bucket, FDA/USDA compliant, optimized free‑flow drainage performance.

Technical specification
  • Unique ref.Z1805-12B
  • Product familyFloor Drains
  • Product groupStainless Steel - Industrial Sanitary
  • TypeObject (single object)
  • Date of publishing2026-03-02
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit