Publish your products
Z888-12 Hi-Cap® Slotted Drainage System
Zurn

Z888-12 Hi-Cap® Slotted Drainage System

Zurn Z888-12 Slotted Drain channel is 80 [2032] long, 14.25 [362] deep invert, 12.5 [318] wide with a 1.75 [44] throat width, made from LLDPE linear Low Density Polyethylene. Channels have a mechanical tongue and groove and bolted connection, mechanically lock into the concrete surround every 5 [127] along it's length, channels weigh 5.6 lbs. per foot [8.3 kg per meter]. Channel has a smooth 2.5 [64] radiused bottom with a smooth .011 Manning’s coefficient, and neutral non-sloping body. Top reveal is non removable and is the finish at the surface, Zip Strip is standard to keep debris out during the construction process. System is anchored into the concrete with Rebar clips or physical anchors every 5 [127] to 10 [254] along the channel body. Integral Rebar Clips are standard. Minimum 2000 psi concrete encasement shall include longitudinal #4 0.5 [13] rebar along chairs on either side of the trench neck. System is capable of Supporting H-20/H-25 Top Load Classification. Specifying engineer is responsible for concrete encasement and reinforcing based upon application and local codes.

Features:

  • Integral rebar clips for elevation set
  • Mechanical interlocking connections
  • Labor saving lightweight construction
  • Smooth radiused interior provides superior hydraulic performance
  • USA configurable
Specification
  • keywords: Z888‑12 Hi‑Cap slotted drainage system, 12.5" wide LLDPE trench drain, 1.75" throat, 80" sections, interlocking joints, rebar clips, smooth interior for hydraulic performance, modular exterior drainage

Technical specification
  • Unique ref.Z888-12
  • Product familyLinear Trench Drain Systems
  • Product groupLLDPE, High Capacity Slotted
  • TypeObject (single object)
  • Date of publishing2023-01-20
  • Edition number1
  • Height (inches)14.3
  • Width (inches)14.5
  • Depth (inches)80
Related
  • Material mainPolyethylene
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit