Publish your products
Z899-THR Threshold Drain
Zurn

Z899-THR Threshold Drain

Zurn Z899-THR threshold drain, stainless steel channel made of #12 gauge fabricated stainless steel conforming to ASTM A-240 (type 304) with outlet and anchor straps. Threshold drain is engineered to enhance flow through the system through use of flow directing ribbing structure. Standard grate to be stainless steel wire grate (-SWG) conforming to ASTM A-240 (type 304), with vandal proof grate lock downs, meets ADA and heel-proof requirements, and is listed as Class A per DIN EN1433 load classification, in addition to being tested to 2500 lbs per ASME A112.6.3. Optional fabricated stainless steel grate (-FS) available, conforming to ASTM A-240 (type 304), with vandal proof grate lock downs, meets ADA and heel-proof requirements, and is listed as Class A per DIN EN1433 load classification, in addition to being tested to 2500 lbs per ASME A112.6.3.

  • Shallow drain body for use in shallow, post-tension concrete decks
  • Customize to project requirements
  • Stainless steel construction
  • Form and function with aesthetically pleasing finish

Keywords: THR Threshold Drain, Threshold Drain, Threshold Drain detail, Threshold Drain installation, Threshold Drain z899 installation

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z899-THR
  • Product familyLinear Trench Drain Systems
  • Product groupElevator & Threshold
  • TypeObject (single object)
  • Date of publishing2023-03-28
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit