Publish your products
ZH6152AV AquaFlush® Concealed Flush Valve With Back Spud Connection and Hydraulic Actuator For Water Closets
ZH6152AV AquaFlush® Concealed Flush Valve With Back Spud Connection and Hydraulic Actuator For Water Closets
    Zurn

    ZH6152AV AquaFlush® Concealed Flush Valve With Back Spud Connection and Hydraulic Actuator For Water Closets

    Concealed, quiet diaphragm-type rough brass flushometer valve with chloramine resistant, dual seal diaphragm with a clog resistant by-pass. Complete with a non-hold open and no leak push button feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, flush tube, elbow flush connection and spud coupling for back spud connection. Control stop has internal siphon-guard protection. Internal seals are made of chloramine resistant materials.

    Compliance:

    • ADA
    • ASSE 1037/ASME A112.1037/CSA B125.37
    • ASSE 1037
    • CSA B125.37
      *Complies with ADA & ICC A117.1 accessibility requirements when installed according to the requirements outlined in these standards.

      *Although products with certain combinations of options and features will meet or comply with these standards and/or certifications, not every combination of options and features will result in such compliance. If you have any questions about your particul ar product, please contact our Customer Care Dept. at 1-855-ONE-ZURN (United States) or 1-877-892-5216 (Canada) for confirmation.

    Features:

    • Clog-resistant triple filter diaphragm
    • Chemical resistant gaskets and seals for extended service life with lower maintenance costs
    • Hydraulically activated flush valve
    Specification
    • keywords: 
      sensor faucet, touchless faucet, commercial sensor faucet, Zurn ZH6152AV, automatic faucet, restroom sensor faucet, battery powered faucet, ADA compliant faucet, H6152AV,6152AV

    Technical specification
    • Unique ref.ZH6152AV
    • Product familyFinish Plumbing - Flush Valves
    • Product groupAquaFlush®
    • TypeObject (single object)
    • Date of publishing2026-05-29
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit