Publish your products
ZS895 Sani-Flo® Trench System - USA configurable
ZS895 Sani-Flo® Trench System - USA configurable
    Zurn

    ZS895 Sani-Flo® Trench System - USA configurable

    4.0 out of 5 stars4.0(7 reviews)

    Channels shall be 96” [2438mm] long, 12” [305mm] wide and have a 9-1/8” [232mm] throat. Modular channel sections shall be made of 12ga. fabricated Stainless Steel conforming to ASTM A-240 (type 304). Channels shall have a bolted, flanged connection between channel sections that will not separate during the installation, gaskets available. Channels shall weigh less than 4.15 lbs.[1.05kg] per linear foot, have a smooth, 1-1/2” [38mm] radiused self cleaning bottomwith a Manning’s coefficient of .009 and 1.04% or neutral 0% built in slope. Channels shall have feet for patty pour or leveling studs standard to secure trench in its final location. Shall be provided with standard FS grates that lock down to frame. Zurn 12” [305 mm] wide reveal Fabricated Stainless Steel Grate conforming to ASTM specification A-240, (type 304), is rated class A per the DIN EN1433 top load classification. Supplied in 24” [610mm] nominal lengths with 5/16” [8mm] wide slots, and 1-1/4” [32mm] bearing depth. Grate has an open area of 25.61 sq. in per ft. [542.09 sq. cm per meter]. Channels shall be produced in the U.S.A.

    Keywords: Sani-flo trench system, trench drain System, trench drain system installation, Zurn Trench drain System, trench channel drain system

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.ZS895
    • Product familyLinear Trench Drain Systems
    • Product groupFood Processing, Stainless Steel
    • TypeObject (single object)
    • Date of publishing2022-06-23
    • Edition number2
    • Height (inches)9.12
    • Width (inches)12
    • Depth (inches)96
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodeSs_50_30_08
    • Uniclass 2015 DescriptionBelow ground gravity drainage systems
    • CSI MasterFormat 2014 Code22 14 26.19
    • CSI MasterFormat 2014 TitleFacility Trench Drains
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit