Publish your products
Wilkins 350A Double Check Backflow Preventer, 2-1/2" to 10", Lead-Free*
Zurn
Archived

Wilkins 350A Double Check Backflow Preventer, 2-1/2" to 10", Lead-Free*

4.4 out of 5 stars4.4(7 reviews)

The Double Check Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Backflow Prevention Assembly shall be a ZURN WILKINS Model 350A.

Compliance:

  • Massachusetts Approved
  • NSF 61
  • NSF 372
  • ASSE 1015
  • CSA B64.5
  • cUPC
  • UL 1469
  • IPC
  • NPCC

Features:

  • Patented Compound Check ensures reliable, long-lasting performance and improved flow characteristics
  • Installation approved and compliant in horizontal and vertical positions
  • Complete epoxy coating inside and outside of valve body eliminating exposure to corrosion
  • Lightweight design and short lay-length ensures easy, compact installation

Keywords: Double Check Backflow Preventer, zurn backflow preventer repair kit, zurn wilkins backflow preventer parts, Grooved Coupling, Bulkhead Fittings, wilkins 350a backflow, Double Check Valve, Backflow Preventer, hazard protection, shut-off valve

Technical specification
  • Unique ref.zurn-350a
  • Product familyBackflow Preventers
  • Product groupDouble Check Assembly
  • TypeObject (single object)
  • Date of publishing2017-01-16
  • Edition number1
  • Height (inches)23.75
  • Width (inches)11.75
  • Depth (inches)35.12
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)192
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit