Publish your products
RD2130 Combination Roof Drain and Overflow
Zurn

RD2130 Combination Roof Drain and Overflow

4.3 out of 5 stars4.3(12 reviews)

Constructed of a Dura-Coated cast iron body. Standard to the roof drain is a cast iron clamp device with an integral gravel guard, roof sump receiver, and cast iron dome strainer.

Features:

  • Dura-Coated cast iron body with overflow
  • Dura-Coated cast iron clamp device with integral gravel guard
Specification
  • Keywords:

Technical specification
  • Unique ref.zurn-rd2130
  • Product familyLight Commercial Drainage
  • Product groupRoof Drain
  • TypeObject (single object)
  • Date of publishing2018-05-01
  • Edition number2
  • Height (inches)9.37
  • Width (inches)18.5
  • Depth (inches)10
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States