Publish your products
Wilkins SXL Cast Bronze "Y" Type Strainer, Lead-Free*
Wilkins SXL Cast Bronze "Y" Type Strainer, Lead-Free*
Wilkins SXL Cast Bronze "Y" Type Strainer, Lead-Free*
Wilkins SXL Cast Bronze "Y" Type Strainer, Lead-Free*
    Zurn
    Archived

    Wilkins SXL Cast Bronze "Y" Type Strainer, Lead-Free*

    4.5 out of 5 stars4.5(8 reviews)
    Ideal for use where Lead-Free* fittings are required. Recommended for a variety of water service lines including residential and commercial irrigation, swimming pools and cooling tower water. They are also designed to protect delicate equipment such as regulators and backflow preventers by filtering sediment which could cause premature failure. Meets the requirements of NSF/ANSI 61* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
    Specification
    • The “Y” type strainer shall be a manufactured import certified to NSF/ANSI 61. The main body and cover shall be low lead cast bronze (ASTM B 806), the strainer screen shall be 20 mesh 300 series stainless steel and accessible for maintenance without removing the device from the line. The “Y” type strainer shall be a ZURN WILKINS Model SXL.
    Technical specification
    • Unique ref.zurn-sxl
    • Product familyWater Filters
    • Product groupStrainers
    • TypeObject (single object)
    • Date of publishing2017-01-16
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit