Publish your products
Z250H FOG-ceptor™ Hydro-mechanical Interceptor
Z250H FOG-ceptor™ Hydro-mechanical Interceptor
Z250H FOG-ceptor™ Hydro-mechanical Interceptor
Z250H FOG-ceptor™ Hydro-mechanical Interceptor
Z250H FOG-ceptor™ Hydro-mechanical Interceptor
    Zurn

    Z250H FOG-ceptor™ Hydro-mechanical Interceptor

    The Z250H FOG-ceptor is an engineered fiberglass food grease and hydrocarbon oil and sediment hydro-mechanical interceptor, dual manway design, with external flow control device. PDI, IAPMO, and CSA Certified, regularly furnished with 4" Schedule 40 PVC inlet and outlet piping. It also includes two 20" diameter H-20 rated fiberglass bolted and gasketed frames and covers, and two 3' high x 20" diameter extension collars. Can be installed above ground, buried in-kitchen, or H-20 traffic rated buried exterior applications.

    Features:

    • Complete family of FOG-ceptor fiberglass interceptors available from 35 GPM to 100 GPM
    • Retrofits fats, oil, or grease separators
    • Fiberglass construction for long service life - backed by a lifetime warranty
    • Delivered within 24-48 hour

    Keywords: hydro mechanical, Hydro mechanical Interceptor, dual manway design, flow control device, outlet piping, fiberglass bolted, gasketed frames, fiberglass interceptors, grease separators, FOG-ceptor® Series, fiberglass frame, Smartpro™ Wireless RF monitoring system

    Technical specification
    • Unique ref.zurn-z250h
    • Product familyGrease Oil Sediment Separation
    • Product groupGrease Interceptor
    • TypeObject (single object)
    • Date of publishing2024-07-29
    • Edition number1
    • Height (inches)54
    • Width (inches)66
    • Depth (inches)31
    Related
    • Material mainFiber Glass
    • Designed inUnited States
    • Weight Net (Lbs)425
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • Uniclass 2015 CodePr_65_52_25_32
    • Uniclass 2015 DescriptionFree-standing grease traps and converters
    • CSI MasterFormat 2014 Code22 13 19.26
    • CSI MasterFormat 2014 TitleGrease Removal Devices
    • OmniClass Number23-27 37 11
    • OmniClass TitleGrease Traps

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States