Publish your products
Z100 15" Diameter Main Roof Drain
Z100 15" Diameter Main Roof Drain
    Zurn

    Z100 15" Diameter Main Roof Drain

    4.4 out of 5 stars4.4(14 reviews)

    15" [381mm] Diameter roof drain. Dura-Coated cast iron body with

    Features:

    15" diameter primary roof drain

    Clamping collar and low silhouette Poly-Dome

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

      Keywords: Main Roof Drain, roof primary drain, Dura-Coated cast iron body, Roof Drains, Drainage System, Large Sump Drain, zurn z100 roof drain, z100 roof drain, deck drain, floor drain extension, upper roof downspout extension, overflow roof drain, scupper drain, drain clamp, Roof Drain Low Silhouette Dome, flashing clamp, gravel guard

    Technical specification
    • Unique ref.zurn-z100
    • Product familyRoof Drains
    • Product groupPrimary Roof Drains
    • TypeObject (single object)
    • Date of publishing2011-04-01
    • Edition number2
    • Width (inches)15
    • Depth (inches)15
    Related
    • Material mainCast iron
    • Material secondaryPolypropylene
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39
    • OmniClass TitleRoof Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States