Publish your products
Z1186 Oil Interceptor
Zurn

Z1186 Oil Interceptor

ZURN Z1186 Acid Resistant Coated interior and exterior fabricated steel oil interceptor, bronze cleanout plug and visible double wall trap seal, removable combination pressure equalizing/flow diffusing baffle and sediment bucket, horizontal baffle, adjustable oil draw-off and vent connections either side, secured gasketed non-skid cover, complete with flow control fitting. Regularly furnished with inlet and outlet in high position. Note: Location of outlet from bottom of interceptor cannot be changed.

Features:

  • 100% steel construction coated with acid resistant epoxy
  • Removable combination pressure equalizing/flow diffusing baffle sediment bucket
  • Sizes: 400, 500, 600, 700, 800
Specification
  • keywords: Commercial,Oil,Interceptors,58916.pdf, Z1186, Z-1186,1186,186

Technical specification
  • Unique ref.zurn-z1186
  • Product familyGrease Oil Sediment Separation
  • Product groupOil & Solids Interceptor
  • TypeObject (single object)
  • Date of publishing2018-05-09
  • Edition number2
Related
  • Material mainSteel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFilter
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 DescriptionDrainage traps and accessories
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-27 37 13
  • OmniClass TitleOil Traps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit