Publish your products
Z1202-ND EZCarry® High Performance Adjustable Vertical Back-to-Back Siphon Jet No-Hub Water Closet
Z1202-ND EZCarry® High Performance Adjustable Vertical Back-to-Back Siphon Jet No-Hub Water Closet
Z1202-ND EZCarry® High Performance Adjustable Vertical Back-to-Back Siphon Jet No-Hub Water Closet
    Zurn

    Z1202-ND EZCarry® High Performance Adjustable Vertical Back-to-Back Siphon Jet No-Hub Water Closet

    3.0 out of 5 stars3.0(5 reviews)

    EZCarry® vertical siphon jet water closet carrier system with high performance waterway and 4” [102mm] no-hub connections. System includes Dura-Coated cast iron double main fitting with hydro-mechanically optimized sweep and extended 2” [51mm] vent, adjustable gasketed faceplates, floor mounted pre-fab slotted foot supports with top anchoring pre-fab support base, fixture bolts, trim, stud protectors, bonded “Neo-Seal” gaskets, and corrosion resistant, adjustable 3” [76mm] dia. X 6” [152mm] couplings with integral test caps designed to increase flow velocity and line carry. EZCarry® system complies with the requirements of ASME A112.6.1M up to a 500 lbs [227 kg] static load rating.

    Compliance:

    • A112.6.1M up to a 500 lb static load rating

    Features:

    • Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
    • Protect facilities from excessive loading with standard system design for loading up to 500 lb.
    • Install faster with labor saving features on a 30% lighter system
    • Reduce maintenance emergencies with carriers designed to optimize waste line carry
    • Maintain a sanitary environment with wall-mounted fixture
    • Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option
    • Reduce adjustment time with factory-assembled trim and universal feet pre-set at 5-1/2" rough-in height

    Additional model(s) available

    Z1202-ND4 | Z1202-ND4-FMBO | Z1202-1ND4 | Z1202-2ND4

    Keywords: Water Closet Carrier, Siphon Jet, Siphon Jet No Hub, EZCarry, Water Closet Carrier System, EZCarry system, carrier line system, prefab contractors, versatile foot design, self-adhering gasket, water management system, low-flow systems, plumbing system, wall-mounted fixture, carrier line system, prefab contractors, self-adhering gasket

    Technical specification
    • Unique ref.zurn-z1202-nd4
    • Product familyCarriers & Fixture Supports
    • Product groupWater Closet & Toilet Carriers
    • TypeObject (single object)
    • Date of publishing2018-08-02
    • Edition number5
    • Height (inches)18
    • Width (inches)9
    • Depth (inches)14
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Weight Net (Lbs)119
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011338
    • ETIM NameAccessories for double wall/built-in element sanitary
    • Uniclass 2015 CodePr_20_85_09_96
    • Uniclass 2015 DescriptionWall-hung WC support brackets
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit