Publish your products
Z1225-BL Plate Type System with Bi-Level Water Cooler Support
Zurn
Archived

Z1225-BL Plate Type System with Bi-Level Water Cooler Support

The Zurn Z1225-BL Water cooler support system with bi-level cooler support top and bottom plates. Complete with Dura-Coated rectangular steel uprights with welded feet, adjustable support plates, and mounting fasteners.

Features & Benefits

* Plate type carrier system with bi-level cooler support
* Uses floor-mounted upright
* For water coolers
* 200 lb. load capacity

Specification
  • Z1225-BL Water cooler support system with bi-lbvel cooler support top and bottom plates. Complete with Dura-Coated rectangular steel uprights with welded feet, adjustable support plates, and mounting fasteners.
Technical specification
  • Unique ref.zurn-z1225-bl
  • Product familySanitary
  • Product groupDrinking Fountains/Coolers
  • TypeObject (single object)
  • Date of publishing1918-04-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit