Publish your products
Z1231EZ Universal Lavatory Carrier
Z1231EZ Universal Lavatory Carrier
Z1231EZ Universal Lavatory Carrier
    Zurn

    Z1231EZ Universal Lavatory Carrier

    Z1231EZ Universal Carrier System designed to reduce installation time and provide job site flexibility. Zurn’s Concealed Arm Carrier comes standard with Dura-Coated, ductile iron universal arms, including leveling screws, and soft-set elastomeric locking devices pre-installed. Reversible header plates with slots and integral welded arm sleeves that provide 2” [51mm] of horizontal adjustment per plate, allowing for horizontal post anchoring adjustment from 13”- 21” [330 mm - 533 mm]. Uprights, rigid spacing plates, and header plates are factory assembled for easy installation. Carrier system comes complete with Dura-Coated uprights constructed of carbon-steel tubing that meet ASTM A500 Grade C standards. Uprights also include welded steel plate mounting feet that feature separate bolt patterns for use with either (2) 3/8” [10 mm] or ½” [13 mm] anchors per leg. Carrier includes lower and upper rigid spacing plates for a spacing of 17” [432 mm]. Upper spacing plate includes horizontal slots for securing water supply and vent piping. Zurn’s Universal carrier systems exceeds load and deflection requirements when tested in accordance to ASME Standard A112.6.1M at all rough-in positions, and meets OSHPD spacing requirements for two anchor per upright installation.

    Features:

    • Universal arms virtually eliminate the need for a carrier code book providing field adjustability and allows for lavatory changes in the field. Intuitive arm design provides the installer the ability to adjust the carrier when the lavatory is being installed
    • 2 foot anchors per upright instead of the standard 4 reduces anchoring cost, saves time during installation, and limits floor penetrations in a confined chase
    • The newly designed bracket system allows for independent horizontal and vertical adjustment. This allows for intuitive installation, and the flexible connection system saves time during installation
    • Upper spacing plate includes horizontal slots for securing water supply and vent piping
    • Zurn's universal lavatory carrier exceeds load and deflection requirements when tested in accordance to ASME Standard A112.6.1M, at all rough-in positions
    • Z1231EZ meets OSHPD spacing requirements for two anchor per upright installation
    • Optional suffix option, -WL (Waste Line Sleeve), provides the ability to run gray water lines through the uprights without losing load rating or deflection, and is ideal for a confined chase space
    • 1-year warranty

    Keywords: Lavatory, lavatory carrier, carrier, chase, chase space, sink carrier, sink, basin, basin carrier, commercial restroom, restroom carrier, restroom lavatory carrier, restroom lavatory, ASME, ASME carrier, Universal Carrier, zurn z1231, proposition 1231, sink carrier, zurn lav carrier, lavatory carrier, vertical bracket, lav carrier, cast carriers, zurn urinal carrier, carrier un,zurn lavatory carrier, lavatory level 2, carrier parts, ez sink, zurn carrier code book, zurn carrier spec sheet, carrier sink, asme a112.6.1m, universal sink, sink carrier installation, ARM CARRIER

    Additional Models Available: Z1231EZ-WL

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-z1231ez
    • Product familyCarriers & Fixture Supports
    • Product groupLavatory & Sink Carriers
    • TypeObject (single object)
    • Date of publishing2020-04-05
    • Edition number3
    • Height (inches)42
    • Width (inches)17
    • Depth (inches)3
    Related
    • Material mainCarbon Steel
    • Material secondaryCast iron
    • Designed inUnited States
    • Weight Net (Lbs)43
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011338
    • ETIM NameAccessories for double wall/built-in element sanitary
    • Uniclass 2015 CodePr_20_85_09_88
    • Uniclass 2015 DescriptionSink supports
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-19 31 17 13
    • OmniClass TitleLavatory Units

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States