Publish your products
Z1330-C Moderate Climate Encased Wall Hydrant
Z1330-C Moderate Climate Encased Wall Hydrant
    Zurn

    Z1330-C Moderate Climate Encased Wall Hydrant

    Z1330-C Encased Ecolotrol, anti-siphon, automatic draining, wall hydrant for moderate climate and interior wall installation, complete with integral backflow preventer, all bronze interior parts, non-turning operating coupling with free-floating compression closure valve, and combination 3/4 female solder and 3/4 male pipe thread inlet connection standard. Regularly furnished with 3/4 hose connection. Chrome-plated rough cast bronze box and hinged cover. Includes operating key.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.21.3M
    • UPC

    Features:

    • Self-draining wall hydrant with vandal-resistant integral vacuum breaker and chrome-plated rough bronze box
    • Recommended for commercial applications such as office buildings, apartment complexes, malls and shopping centers, schools, churches, and industrial buildings in moderate climates areas
    • Designed for commercial applications in moderate climate areas
    • Comes standard with chrome-plated brass box and stainless Steel face plate

    Keywords: Light Commercial,Encased,Hydrants,Government Buildings,Moderate Climate,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Industrial/Processing Plant,Sports Complex/Recreational Center,,1330-C,330-C

    Technical specification
    • Unique ref.zurn-z1330-c
    • Product familyHydrants & Water Hammer Arrestors
    • Product groupEncased Wall
    • TypeObject (single object)
    • Date of publishing2021-09-09
    • Edition number1
    • Height (inches)6.5
    • Width (inches)6.75
    • Depth (inches)6.5
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)6
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • UNSPSC nameHydrants
    • UNSPSC code40141726
    • CSI MasterFormat 2014 Code40 05 81
    • CSI MasterFormat 2014 TitleHydrants and Hose Bibbs for Process Service
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States