We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Z1345 Wall Faucet

Unique ref.: zurn-z1345
Brand: Zurn Industries
Product family: Fixtures for Liquids
Product group: Hydrants
Date of publishing: 2018-03-15
Edition number: 1
Type: Object (single object)
Download (2)
The Zurn Z1345 Exposed non-freeze anti-siphon automatic draining wall faucet with exterior chrome finish.

Features And Benefits

* Wall faucet with integral vacuum breaker
* Available in 4", 6", 8", 10", 12" and 14" Wall Thicknesses
* Ideal for gas stations, convenience stores, strip malls, churches, and other light commercial applications
* To assure drainage, turn faucet handle to close position and detach hose from pout during freezing weather. If hose is left attached, the frost-proof hydrant cannot drain properly and trapped water may freeze and damage the hydrant.

Z1345 Exposed non-freeze anti-siphon automatic draining wall faucet complete with exterior chrome finish, brass casing, all bronze interior parts, antisiphon integral vacuum breaker, operating rod with free-floating compression
closure valve, wall support, replaceable seat washer, combination 1/2" female solder inlet and 1/2" male IP inlet connection, and 3/4" male hose connection.


Material main: Brass
Material secondary: Bronze
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Taps & Mixers
Uniclass 1.4 Code: L72511
Uniclass 1.4 Description: Taps
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Description: Taps and water supply outlet fittings
CSI MasterFormat 2014 Code: 22 42 39
CSI MasterFormat 2014 Title: Commercial Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Length 8 5/8" — 1' 6 5/8"
Mount Type Wall Mount
Pipe Connection 0.5 ; 0.75 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 8 5/8" — 1' 6 5/8"

BIMobject®