Publish your products
Z1400-SZ1 with EZ1 Technology
Zurn

Z1400-SZ1 with EZ1 Technology

ZURN Z1400-SZ1 cleanout, Dura-Coated cast iron body with bottom outlet, with gas and water tight threaded ABS tapered plug, and top assembly. EZ1TM drainage series is engineered to simplify product installation and comprised of concrete shield to provide up to 1” [25] of vertical post pour adjustment, pre-packaged shims for tilt correction, and integrated, self-contained “Type S” light duty scoriated cover with rough-in cover for protection during concrete pour. Cleanout is designed in accordance with ASME A112.36.2M.

Compliance:

  • A112.36.2M

Features:

  • Integrated Engineering that includes post-pour adjustment and tilt accessory package
  • Ships as a Complete and Assembled System
  • Saves over 14 minutes per drain installation
  • Available in Cast Iron or Plastic
  • Designed to stand up to the tough construction environment with 3,000lb load capacity
  • Gas and Water Tight ABS Tapered plug and top Assembly

Keywords: EZ1 Technology, Zurn Z1400-SZ1, Dura-Coated Cast Iron, floor cleanout, bottom outlet, tapered plug, drainage series, post pour adjustment, tilt correction, light duty scoriated cover

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1400-sz1
  • Product familyCleanouts
  • Product groupCast Iron Body
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number3
  • Height (inches)5.75
  • Width (inches)2
  • Depth (inches)2
Related
  • Material mainCast iron
  • Material secondaryBrass
  • Designed inUnited States
  • Weight Net (Lbs)12
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
  • OmniClass Number23-11 21 21 17
  • OmniClass TitleCleanouts

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit