Publish your products
Z1901 12" x 12" A.R.E. Sani-Flor Receptor, 8" Sump Depth
Zurn

Z1901 12" x 12" A.R.E. Sani-Flor Receptor, 8" Sump Depth

5.0 out of 5 stars5.0(5 reviews)

Sani-Flor Receptor 12” x 12” x 8” [305mm x 305mm x 203mm] deep cast iron body and square, light-duty grate with 1/2” [13mm] slotted openings, white acid resisting porcelain enamel interior and top, complete with white ABS anti-splash interior bottom dome strainer.

Features:

  • Acid resistant enamel coating provides chemical resistance
  • Rounded body prevents bacteria buildup
  • Anti-splash interior bottom dome strainer to catch debris

Additional Models Available

 (Z1901-2, Z1901-2-25, Z1901-3, Z1901-K-2, Z1901-KC-2, ZN1901-2, ZN1901-KC-2)

Keywords: Sani flor Receptor, cast iron body, Acid resistant, chemical resistance, Anchor Flange, Seepage Holes, Clamp Collar, Trap Primer Connection, Bottom Dome Strainer, Vandal-Proof Strainer, Aluminum Dome Strainer

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1901
  • Product familyDeck Waste Water Drains
  • Product groupSani-Flor Receptors
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number3
  • Height (inches)10
  • Width (inches)8.5
  • Depth (inches)12
Related
  • Material mainCast iron
  • Material secondaryPorcelain
  • Designed inUnited States
  • Weight Net (Lbs)34
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEG015130
  • ETIM NameDrains
  • Uniclass 2015 CodeSs_30
  • Uniclass 2015 DescriptionRoof, floor and paving systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit