Publish your products
Z415-BZ1 Floor and Shower Drain with EZ1 Technology
Z415-BZ1 Floor and Shower Drain with EZ1 Technology
Z415-BZ1 Floor and Shower Drain with EZ1 Technology
Z415-BZ1 Floor and Shower Drain with EZ1 Technology
    Zurn

    Z415-BZ1 Floor and Shower Drain with EZ1 Technology

    5.0 out of 5 stars5.0(6 reviews)

    Zurn Z415-BZ1 floor and shower drain, Dura-coated cast iron body with bottom outlet, combination invertible membrane clamp and adjustable collar with seepage slots and top assembly. EZ1TM drainage series is engineered to simplify product installation, comprised of concrete shield, up to 1” [25] of vertical post pour adjustment, pre-packaged shims for tilt correction and integrated, self-contained “Type B” light duty, heel proof strainer with rough-in cover for protection during concrete pour.

    Features:

    • Integrated Engineering that includes post-pour adjustment and tilt accessory package
    • Ships as a Complete and Assembled System
    • Saves over 14 minutes per drain installation
    • Available in Cast Iron or Plastic
    • Designed to stand up to the tough construction environment with 3,000lb load capacity
    • Comes standard with protective grate sticker

    Keywords: Z415, Z415B, Z415-BZ, BZ, Z415-BS, light duty, floor drain, drain, 833-625NR, EZ1 Technology, Shower Drain, Cast Iron body, floor drain, tilt correction, bottom outlet, membrane clamp, post pour adjustment, Trap Primer Connection, Acid Resisting Epoxy Coated Cast Iron, Galvanized Cast Iron, adjustment Extension Adapter, Stabilizer Ring Assembly, Trap Seal Protection

    Additional Models Available

    Z415-6BZ1

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-z415-bz1
    • Product familyFloor Drains
    • Product groupFinish Floor Drains
    • TypeObject (single object)
    • Date of publishing2018-06-27
    • Edition number2
    • Height (inches)3.5
    • Width (inches)8.38
    • Depth (inches)8.38
    Related
    • Material mainCast iron
    • Material secondaryBronze
    • Designed inUnited States
    • Weight Net (Lbs)16
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit