Publish your products
Z5460 Surgeon Sink
Z5460 Surgeon Sink
    Zurn

    Z5460 Surgeon Sink

    28" x 22" Surgeon Sink with ZurnSHIELD™ GlazeZ5461-AM Single Hole Z5468-AM 8" Faucet Centers

    Features:

    28” [711 mm] x 22” [559 mm]

    Low front rim

    Keywords: Surgeon Sink, Faucet Centers, Low front rim, Concealed wall hangers, Stainless Steel Surgical Scrub Sink, Surgical Scrub Sink, Scrub Sink Station, Single Surgeon Scrub Sink, gooseneck spout, splash screen divider

    Technical specification
    • Unique ref.zurn-z5460
    • Product familyFinish Plumbing - Fixtures
    • Product groupSpecialty Fixtures
    • TypeObject (single object)
    • Date of publishing2025-01-20
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States