Publish your products
Z6003PL-WS1 Aquaflush Plus Exposed Urinal Flush Valve, 1.0 gpf
Zurn
Archived

Z6003PL-WS1 Aquaflush Plus Exposed Urinal Flush Valve, 1.0 gpf

Exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with a chloramine resistant, dual seal diaphragm with a clog resistant by-pass. The valve is ADA compliant with a non-hold open and no leak handle feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, spud coupling and flange for top spud connection. Control stop has internal siphon-guard protection. Internal seals are made of chloramine resistant materials. Aquaflush Plus is furnished as specified above and includes sweat solder kit, vandal resistant stop cap, and cast wall flange. Complete with a chloramine resistant, dual seal diaphragm with a clog resistant by-pass.
Technical specification
  • Unique ref.zurn-z6003pl-ws1
  • Product familyFinish Plumbing - Flush Valves
  • Product groupAquaFlush®
  • TypeObject (single object)
  • Date of publishing2010-08-17
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit