Publish your products
Z886-DI Zurn® 6" Wide Reveal Trench Drain System With Cast Ductile Iron Frame
Z886-DI Zurn® 6" Wide Reveal Trench Drain System With Cast Ductile Iron Frame
Z886-DI Zurn® 6" Wide Reveal Trench Drain System With Cast Ductile Iron Frame
Z886-DI Zurn® 6" Wide Reveal Trench Drain System With Cast Ductile Iron Frame
    Zurn

    Z886-DI Zurn® 6" Wide Reveal Trench Drain System With Cast Ductile Iron Frame

    Channels are 80” [2032 mm] long, 6-1/8” [156 mm] wide reveal and have a 4” [102 mm] throat. Modular channel sections are made of 0% water absorbent High Density Polyethylene (HDPE). Channels have a positive mechanical connection between channel sections that will not separate during the installation and mechanically lock into the concrete surround every 10” [254 mm]. Channels weigh less than 2.31 lbs.[1.05kg] per linear foot, have a smooth, 1-1/2” [38 mm] radiused self cleaning bottom with a Manning’s coefficient of .009 and .75% or neutral 0% built in slope. Channels have rebar clips standard to secure trench in its final location. Channels provided with standard DGC grates that lock down to frame. Zurn 5.375” [137 mm] wide reveal Ductile Iron Slotted Grate conforming to ASTM specification A536-84, Grade 80-55-06. Ductile Iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 20” [508 mm] nominal lengths with 1/2” [13 mm] wide slots, and 3/4” [19 mm] bearing depth. Grate has an open area of 28.1 in²/ ft. [59.5 cm²/m]. Channel shall be supplied with Cast Ductile Iron Frame which conforms to ASTM specification A536-84, Grade 60- 45-10. Supplied in 20” [508 mm] nominal lengths with 4 concrete anchors per section. Grate lockdown bars are to be integral to the frame. Frame supplied with dura-coated finish.

    Keywords: Perma-Trench® Linear Trench Drain System, Zurn z886 Trench Drain Installation Instructions, zurn z886 hd installation instructions

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-z886-di
    • Product familyLinear Trench Drain Systems
    • Product groupHDPE
    • TypeObject (single object)
    • Date of publishing2025-02-17
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit