Publish your products
Z886-HD Perma-Trench® Linear Trench Drain System
Z886-HD Perma-Trench® Linear Trench Drain System
    Zurn

    Z886-HD Perma-Trench® Linear Trench Drain System

    4.2 out of 5 stars4.2(6 reviews)

    Channels are 80” [2032 mm] long, 6-3/4” [171 mm] wide reveal and have a 4” [102 mm] throat. Modular channel sections are made of 0% water absorbent High Density Polyethylene (HDPE). Channels have a positive mechanical connection between channel sections that will not separate during the installation and mechanically lock into the concrete surround every 10” [254 mm]. Channels weigh less than 2.31 lbs. [1.05kg] per linear foot, have a smooth, 1-1/2” [38 mm] radiused self cleaning bottom with a Manning's coefficient of .009 and .75% or neutral 0% built in slope. Channels have rebar clips standard to secure trench in its final location. Channels provided with standard DGC grates that lock down to frame. Zurn 5.375" [137 mm] wide reveal Ductile Iron Slotted Grate conforming to ASTM specification A536-84, Grade 80-55-06. Ductile Iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 20" [508 mm] nominal lengths with 1/2" [13 mm] wide slots, and 3/4" [19 mm] bearing depth. Grate has an open area of 28.1 sq. in per ft. [59,463 sq. mm per meter]. The .105" [2.67 mm] thick Heavy-Duty Carbon Steel Frame Assembly conforms to ASTM specification A36 with 10 - 4" [102 mm] long concrete anchors per 80" [2032 mm]. Grate lockdown bars are to be integral to the frame. Frame supplied with powder coated finish. All welds must be performed by a certified welder per ASTM standard AWS D1.1. Frames produced in the U.S.A.

      Keywords: zurn z886-hd installation instructions, zurn z886 spec sheet, zurn trench drain installation, Z886-hd zurn

      Specification
      • Using an RFA Family with Type Catalog:

        Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

      Technical specification
      • Unique ref.zurn-z886-hd
      • Product familyLinear Trench Drain Systems
      • Product groupHDPE, Heavy Duty
      • TypeObject (single object)
      • Date of publishing2012-01-12
      • Edition number2
      • Width (inches)6.75
      • Depth (inches)81
      Related
      • Designed inUnited States
      • Weight Net (Lbs)2.31
      Classification
      • BIMobject CategoryPlumbing - Drainage
      • Uniclass 2015 CodeSs_50_30_08
      • Uniclass 2015 DescriptionBelow ground gravity drainage systems
      • CSI MasterFormat 2014 Code22 14 26.19
      • CSI MasterFormat 2014 TitleFacility Trench Drains
      • OmniClass Number23-39 29 13 19
      • OmniClass TitleSurface Water Drainage Systems

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit