Publish your products
Z887-12 Perma-Trench® Catch Basin
Zurn

Z887-12 Perma-Trench® Catch Basin

4.7 out of 5 stars4.7(7 reviews)

ZURN Z887-12 Catch Basin shall be 12” [305mm] wide reveal x 24-9/16” [624mm] long, and 24” [610mm] deep. Catch basin shall be made of 0% water absorbent High Density Polyethylene (HDPE). Shall mechanically lock into the concrete surround every 10” [254mm]. Basin shall weigh less than 14.6 lbs.[6.6 kg]. Catch basin shall have rebar clips standard to secure basin in its final location. Shall be provided with standard DGC grate. Zurn 12” [305mm] wide reveal Ductile Iron Slotted Grate conforming to ASTM specification A536-84, Grade 80-55-06. Ductile Iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 24” [608mm] nominal lengths with 13/16” [21mm] wide slots, and 1-1/2” [38mm] bearing depth. Grate has an open area of 80.8 in²/ft. [171 cm²/m]. System is rated DIN Class C per standard EN1433. Grates do not lock down to basin.

Features:

  • Saves labor up to 75% – lightweight durable polyethylene construction
  • Integral rebar clips for elevation set
  • Easily attached to trench system
  • USA configurable

Technical specification
  • Unique ref.zurn-z887-12
  • Product familyLinear Trench Drain Systems
  • Product groupCatch Basin, HDPE
  • TypeObject (single object)
  • Date of publishing2021-05-11
  • Edition number1
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondaryDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit