Publish your products
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms
    Zurn

    ZER6000AV-HYD Top Mount Exposed Sensor Flush Valve for Water Closet With Gear-driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragms

    Zurn Hydro•X® Power series of sensor flush valves for water closets are designed for reliable, hands-free operation that lasts the life expectancy of a commercial restroom. This hydropowered sensor flush valve for water closets requires no hard wiring or battery replacement, which means lower installation and maintenance costs. The gear-operated flush valve features a clog-resistant, triple filtered diaphragm. It is sensor activated to support a more hygienic environment by eliminating touch points. Pair with Hydro•X® Power faucets to maximize sustainable restroom goals.

    Compliance:

    ASSE 1037/ASME A112.1037/CSA B125.37 • ADA Compliant •WaterSense Compliant (when used with appropriate flow rate) • CEC  & CALGREEN Compliant (1.1, 1.28, and 1.28/1.1(-DF) only)

    Features:

    •  Hydro•X® Power technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life expectancy of a commercial restroom 
    • Uses EZ Gear technology, a gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids 
    • Industry-leading, triple-filtered AquaVantage diaphragm, gaskets and seals are made of chemical-resistant thermoplastic elastomer, which lasts 8-10 times longer than traditional rubber, reducing maintenance costs 
    • Automatic touchless sensor activation reduces guest visits without a flush and can help reduce germ transmission 
    • True mechanical override button delivers on-demand manual flushing 
    • Heavy-duty construction with a highly polished chrome-plated finish provides long-term durability and vandal resistance in a contemporary design • Standard 24-hour line flushing to help minimize stagnation and maintain fixture trap seals to protect against sewer gases during periods of inactivity 
    • User-in-view LED indicator light 
    • Exposed flush valve is also furnished with 1” control stop with internal siphon-guard protection, vandal-resistant stop cap, sweat solder kit, cast wall flange with set screw, and high-pressure vacuum breaker assembly for 1-1/2” top spud inlet.

    Keywords: Sensor Flush Valve, Hands-free Operation, No Solenoid, Top Mount Flush Valve, Water Closet Flush Valve, Hydropower, Hydro•X Power, Ceramic Gear, Gear-operated Flush Valve, Clog-resistant Filtered Diaphragm, AquaVantage diaphragm, touchless, Mechanical Override Button, Line Flushing, flushometer

    Technical specification
    • Unique ref.zurn-zer6000av-hyd
    • Product familySensor Flush Valves - WC
    • Product groupGear Drive Hydropowered
    • TypeObject (single object)
    • Date of publishing2024-05-10
    • Edition number2
    • Height (inches)17
    • Width (inches)8
    • Depth (inches)4
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011594
    • ETIM NameElectronic toilet flusher
    • Uniclass 2015 CodePr_40_20_93_91
    • Uniclass 2015 DescriptionWC flushing valves
    • CSI MasterFormat 2014 Code22 42 43
    • CSI MasterFormat 2014 TitleFlushometers
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit