Publish your products
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve
    Zurn
    Archived

    Wilkins ZW5004 Pressure Tru® Field Adjustable Pressure Reducing Floor Control Valve

    The Pressure-Tru® ZW5004 Series Pressure Reducing Valve is listed as a floor control valve, an indicating valve, and a check valve in automatic sprinkler systems. Its also listed as a standpipe valve for CLASS I and CLASS III systems. The valve regulates pressure under both FLOW and NO-FLOW conditions and can be field adjusted with ease thanks to its low torque design. Adjustments only take 9 ft lb of torque. The compact profile fits in tighter spaces, while the larger handwheel operates with no trouble. The ZW5004 Series delivers optimal flow performance, making it ideal for any application, retrofit or new.

    Compliance:

    UL® Listed, C-UL® Listed

    Features:

    • Sizes: 2 1/2”
    • Maximum inlet pressure 400 psi
    • End connection (FNPT) ANSI B1.20.1
    • (Grooved) AWWA C606
    • Factory or Field Set Tapped and plugged inlet and outlet for pressure gauge (both sides). Integral supervisory switch contact rating of 3 amps at 125VAC and a tamper resistant cover

      Keywords: Field Adjustable, Pressure Regulating Floor Control Valve, Pressure Reducing Floor Control Valve, Fire Valves, Fire Protection, Fire Protection Solutions, Pressure Tru®,check valve,sump pump check valve,pvc check valve,pvc check valve,compressor check valve,2 check valve,dual check valve,inline check valve,hydraulic check valve,2 pvc check valve,sewer check valve,low torque wrench,automatic sprinkler systems,high torque low rpm motor,floor control valve assembly

      Technical specification
      • Unique ref.zurn-zw5004
      • Product familyPressure Regulating Valves
      • Product groupFire Protection Pressure Reducing Floor Control Valve
      • TypeObject (single object)
      • Date of publishing2019-12-11
      • Edition number2
      Related
      • Material mainBronze
      • Designed inUnited States
      Classification
      • BIMobject CategoryPlumbing - Valves
      • IFC classificationValve
      • UNSPSC nameValves
      • UNSPSC code401416
      • Uniclass 2015 CodePr_65_54_94_72
      • Uniclass 2015 DescriptionReduced pressure zone valves
      • CSI MasterFormat 2014 Code40 05 67
      • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
      • OmniClass Number23-27 31 47
      • OmniClass TitlePressure Regulating Valves
      • CSI UniFormat II CodeD20
      • CSI UniFormat II TitlePLUMBING
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit