Publish your products
ZEMS6003AV-IS Exposed Hardwired Automatic Sensor Flush Valve Urinal with Integral Sensor
ZEMS6003AV-IS Exposed Hardwired Automatic Sensor Flush Valve Urinal with Integral Sensor
    Zurn

    ZEMS6003AV-IS Exposed Hardwired Automatic Sensor Flush Valve Urinal with Integral Sensor

    Exposed, quiet diaphragm -type, chrome -plated flushometer valve with a polished exterior. Complete with Zurn’s AquaVantage® TPE, chloramine resistant, dual seal diaphragm with a clog resistant bypass. The valve incorporates a motor actuator, an integral inf rared convergence -type proximity sensor with capacitive sensing override push button, high impact resistant polycarbonate housing and chrome - plated plastic cover with 10 degree angled sensor.

    Compliance:

    • Massachusetts MA approved
    • ASSE 1037 / ASME A112.1037 / CSA B125.37
    • ASSE 1037
    • CSA B125.37
    • cUPC
    • IPC listed
    • NPCC
    • Watersense Labeled

    Features

    • Clog-resistant triple filter diaphragm
    • Chemical resistant gaskets and seals for extended service life with lower maintenance costs
    • Low voltage, integrated sensor, and side-mounted motor operator for easy installation and usage
    • 3-year limited warranty
    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.Zurn_zems6003av-is
    • Product familyFinish Plumbing - Flush Valves
    • Product groupZEMS Series
    • TypeObject (single object)
    • Date of publishing2010-12-02
    • Edition number1
    • Depth (inches)17
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit