Publique sus productos
REACT UNO
ABB
Archivados

REACT UNO

The components of the system are REACT 2 (solar inverter + battery unit and its energy meter), an operable free@home system (access point, any free@home device, touchscreen, etc.), a wireless home network and a mobile device with the free@home app installed.

REACT 2 transfers the information on solar energy, home consumption and battery status, over the  wireless network, to the free@home system access point, which can then control other free@home devices and activate new smart functionalities based on energy information.

Especificaciones
  • When combined, the storage and load management elements make best use of the energy created by the PV system. This avoids consumption peaks by spreading the electricity load and keeping usage within the capacity of the energy produced.

    The unified user interface allows to keep home consumption and solar energy production always under control, thus reducing grid energy consumption. 

Especificaciones técnicas
  • ReferenciaREACT-UNO
  • Familia de productoUNO
  • Grupo de productosSolar Inverter
  • TipoObjeto (objeto simple)
  • Día de publicación2019-08-13
  • Número de edición1
Clasificación
  • Categoría BIMobjectInstalaciones eléctricas - Distribución
  • Clasificación IFC Distribución eléctrica
  • Nombre UNSPSCPower Generation and Distribution Machinery and Accessories
  • Código UNSPSC26
  • Código Uniclass 2015Co_70_30
  • Descripción Uniclass 2015Electricity distribution complexes
  • CSI MasterFormat 2014 Code26 26 00
  • CSI MasterFormat 2014 TítuloPower Distribution Units
  • Número OmniClass23-35 31 00
  • Título OmniClass Electrical Power Distribution Devices
  • CSI UniFormat II CódigoD3040
  • CSI UniFormat II TítuloDistribution Systems