Publique sus productos
PANDOMO Wall W3 - Decorative smoothing compound
ARDEX
Archivados

PANDOMO Wall W3 - Decorative smoothing compound

  • optimised formula
  • easier mixing
  • longer processing time 

Product specification

  • Coloured decorative filler for the design of hard-wearing cement-plastic-based wall and ceiling surfaces. PANDOMO® W3 2.0 is coloured in shade 17/3.1. Cures and dries quickly, without tension and cracks in all layer thicknesses.

Range of application

  • For indoor use
  • Creation of representative, creatively designed visible surfaces, e.g. in exhibition rooms, foyers, public buildings, sales rooms and in private living areas
  • The use of PANDOMO® SP-SL stone oil is required to protect the surface and simultaneously intensify the colour.
  • Suitable for dry areas, domestic bathrooms and toilets
  • PANDOMO® W3 is not suitable for the direct splash water area of showers

ARDEX ENDURA

Especificaciones técnicas
  • Referenciapandomo-wall-w3
  • Familia de productoFinished Surfaces
  • Grupo de productosDesigner Wall Finish
  • TipoObjeto (objeto simple)
  • Día de publicación2019-08-26
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectMuros - Acabado de muros
  • Nombre UNSPSCInterior finishing materials
  • Código UNSPSC3016
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TítuloInterior Finishing
  • Número OmniClass23-15 00 00
  • Título OmniClass Interior and Finish Products
  • CSI UniFormat II CódigoC10
  • CSI UniFormat II TítuloINTERIOR CONSTRUCTION