Publique sus productos
VERANDA ZIP MAX
VERANDA ZIP MAX
VERANDA ZIP MAX
VERANDA ZIP MAX
    BANDALUX

    VERANDA ZIP MAX

    Traducido por Google,

    Veranda Zip Max está diseñada para una instalación sencilla en grandes superficies. Es ideal para porches, techos acristalados, jardines de invierno, terrazas y diversos cerramientos, optimizando el aprovechamiento de la luz solar durante todo el año.

    Especificaciones
    • The evolved version of the Veranda Zip is designed to provide greater stability, durability, and ease of installation in glass roofs, winter gardens, porches, and all types of enclosures. It features a gas piston tensioning system, designed and developed by Bandalux, and incorporates an integrated cord passage in its lateral side channels. This allows for a simplified installation process, requiring only the attachment of the lateral side channels to the headbox, without the need to thread cords or apply tension to the system, enabling faster and more efficient assembly.

      The zipper-guided system ensures optimal fabric tension and maximum concealment. The innovative gas piston tensioning mechanism enhances resistance and eliminates the need for periodic adjustments common in conventional spring-based systems. It also includes a high-performance Dyneema® cord, offering exceptional resistance to torsion, abrasion, breakage, and adverse weather conditions.

    Especificaciones técnicas
    • Referenciaveranda-zip-max
    • Familia de productoAwning
    • Grupo de productosVerandas
    • TipoObjeto (objeto simple)
    • Día de publicación2026-04-22
    • Número de edición1
    • Altura (mm)5000
    • Ancho (mm)5000
    Información relacionada
    • Material principalAluminio
    • Material secundarioTela
    • Diseñado enEspaña
    • Fabricado enEspaña
    Clasificación
    • Categoría BIMobjectVentanas - Lucernarios, claraboyas