Publique sus productos
Skift plus
Skift plus
    Archivados

    Skift plus

    SKIFT PLUS Skift Plus, a comfortable armchair with generous space inside even if the outside measurement is like a compact armchair. Seat and backrest as two parts give freedom of choice for material so Skift Plus can be customized for every use and taste. Distance between seat and backrest gives also open design and practical use. All polstered details is in moulded wood that gives long term use and is environment-friendly. Armrest high enough for max comfort but even low enough so you can slide the chair under most tabletops. Steel base in white, black or chrome. Customized on request. Skift Plus is also available with different variants of base, Skift Plus 4, Skift Plus Swivelling, Skift Plus Wheel and Skift Plus Wood. Skift is also available in a smaller version called Skift, Skift Swivelling and Skift Wheel. The latest additions to the Skift family is the Skift Lounge and Skift Sofa.
    Especificaciones técnicas
    • ReferenciaSkift-plus
    • Familia de productoFurniture
    • Grupo de productosSkift
    • TipoObjeto (objeto simple)
    • Día de publicación2020-10-28
    • Número de edición1
    Clasificación
    • Categoría BIMobjectMobiliario y decoración - Sillas, taburetes, bancos
    • Clasificación IFC Muebles
    • Nombre UNSPSCFurniture and Furnishings
    • Código UNSPSC56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TítuloFurniture
    • Número OmniClass23-21 23 00
    • Título OmniClass Residential Furniture and Equipment
    • CSI UniFormat II CódigoE
    • CSI UniFormat II TítuloEQUIPMENT & FURNISHINGS