Publique sus productos
Skift plus wood
Skift plus wood
    Archivados

    Skift plus wood

    SKIFT PLUS WOOD A stylish and comfortable chair with frame in solid wood base that fits most interiors. With armrest high enough for comfort and to feel safe and secure but even low enough to pass under most table tops. Skift is made for the hardest contract use with a wooden moulded frame both in seat and backrest/armrest. A gap between seat and backrest together with a plain seat gives the best possibilities for cleaning and individual repolstering for each part. A Skift Plus Wood chair has a design that is usable both as a solitary one as in multiple use in conference or dining room. Massive legs in birch or ash. Optional in oak or black/white stained ash. Skift Plus Wood in Oak is also available with seat height 500 mm. Optional removable seat fabric covers. Skift Plus is also available with different variants of base, Skift Plus, Skift Plus 4, Skift Plus Swivelling and Skift Plus Wheel. Skift is also available in a smaller version called Skift, Skift Swivelling and Skift Wheel. The latest additions to the Skift family is the Skift Lounge and Skift Sofa.
    Especificaciones técnicas
    • ReferenciaSkift-plus-wood
    • Familia de productoFurniture
    • Grupo de productosSkift
    • TipoObjeto (objeto simple)
    • Día de publicación2020-10-28
    • Número de edición1
    Clasificación
    • Categoría BIMobjectMobiliario y decoración - Sillas, taburetes, bancos
    • Clasificación IFC Muebles
    • Nombre UNSPSCFurniture and Furnishings
    • Código UNSPSC56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TítuloFurniture
    • Número OmniClass23-21 23 00
    • Título OmniClass Residential Furniture and Equipment
    • CSI UniFormat II CódigoE
    • CSI UniFormat II TítuloEQUIPMENT & FURNISHINGS