Publique sus productos
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm
    Dornbracht

    36707882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 160 mm

    Traducido por Google,

    Tara. Monomando mural lavabo sin desagüe automático 6-1/4"

    Especificaciones
    • Tara. Wall-mounted basin mixer without pop-up waste 6-1/4"

      • 6-1/4" Projection
      • Rigid spout
      • Round aerated stream
      • Valve hole diameter 1-5/8"
      • Spout hole diameter 1-5/8"
      • Flange diameter 2-1/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      (ADA)

      Available in chrome, platinum matte, platinum, white matte, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

      Accessory is needed 35707970-900010 Rough for wall-mounted faucet spout in center -

    Especificaciones técnicas
    • Referencia36707882FF0010
    • Familia de productoTara.
    • Grupo de productosLavatory faucets - Wall mounted
    • TipoObjeto (objeto simple)
    • Día de publicación2021-10-19
    • Número de edición1
    Información relacionada
    • Material principalBronce
    • Diseñado enAlemania
    • Fabricado enAlemania
    • Peso Neto (kg)1.94
    Clasificación
    • Categoría BIMobjectSanitarios - Grifos y llaves de baño
    • Clasificación IFC Terminal sanitario
    • Código ETIMEC011327
    • Nombre ETIMBuilt-in mixing tap
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TítuloResidential Faucets, Supplies, and Trim
    • Número OmniClass23-31 11 00
    • Título OmniClass Faucets