Publique sus productos
Premium Bali Series Thatched Roofs
Premium Bali Series Thatched Roofs
Premium Bali Series Thatched Roofs
Premium Bali Series Thatched Roofs
    Endureed

    Premium Bali Series Thatched Roofs

    Traducido por Google,

    Arraigado en la arquitectura balinesa

    Inspirados en los techos de paja estratificados que se encuentran en los templos y centros turísticos costeros de Bali, los techos de paja balineses se definen por la profundidad, la sombra y una sensación de ritmo tranquilo. El perfil crea una línea de techo suavizada que se siente orgánica e intencional, evocando el equilibrio característico de la arquitectura tradicional del sudeste asiático.

    Diseñado para evocar calma y conexión con el lugar, Bali aporta un carácter refinado e inmersivo a espacios pensados ​​para el retiro y la experiencia. Su composición enfatiza la textura visual y el movimiento natural, creando una atmósfera que transmite serenidad, serenidad y perdurabilidad.

    Especificaciones
    • Endureed is a premier provider of synthetic thatch roofing designed to replicate the beauty of natural thatch with unmatched performance and longevity. Ideal for resorts, theme parks, zoos, and luxury residences, Endureed’s artificial thatch products offer the authentic look of natural thatch without the maintenance, fire risk, or weather damage.

      Their collection includes multiple thatch roofing systems, such as Reed thatch, Palm thatch, and Tropical thatch, all engineered for extreme wind resistance, UV protection, and long-term durability. Endureed products are Class A fire-rated, pest-resistant, and built to withstand harsh climates while maintaining their aesthetic appeal for decades.

      With a focus on eco-friendly roofing, Endureed uses recyclable materials and supports sustainable construction through low-maintenance, environmentally responsible roofing systems. Their solutions are perfect for hospitality design, outdoor pavilions, amusement parks, and themed environments that demand a natural look with industrial-grade strength.

      Whether you’re installing a palapa roof, cabana roofing, or custom synthetic thatch panels, Endureed delivers long-lasting roofing solutions backed by extensive warranties and global project support. Trusted by architects and designers worldwide, Endureed redefines what’s possible with thatched roofing alternatives that combine authenticity and performance.

    Especificaciones técnicas
    • Referenciabali
    • Familia de productoThatch Roofing
    • Grupo de productosPremium Collections
    • TipoObjeto (objeto simple)
    • Día de publicación2025-07-29
    • Número de edición1
    Clasificación
    • Categoría BIMobjectConstrucción - Cubiertas
    • Clasificación IFC Tejado
    • Código ETIMEG019610
    • Nombre ETIMRoofing materials
    • Código Uniclass 2015Ss_30_40_92
    • Descripción Uniclass 2015Thatch roof covering systems
    • CSI MasterFormat 2014 Code07 33 16
    • CSI MasterFormat 2014 TítuloThatched Roofing
    • Número OmniClass23-13 39 29 11
    • Título OmniClass Thatched Roofing

    Disponibilidad en regiones

    Norteamérica