Publique sus productos
Linia Lounge Chair
Linia Lounge Chair
Linia Lounge Chair

    Linia Lounge Chair

    Traducido por Google,

    Con marcos de varillas de acero inoxidable electropulido con opciones de pintura en polvo de dos tonos, las sillas Linia Lounge ofrecen asientos funcionales para cualquier entorno con mayor resistencia al clima, al manejo y al desgaste diario.

    Especificaciones
    • Design Versatility
      Linia Lounge Chairs can be specified with solid or perforated chair seats in our standard Sweep pattern. Powdercoat colors can be mixed or matched on individual chairs and tables to create two-tone effects. Linia Chairs are freestanding with nylon glides and can generally be stacked up to four high.

      Product Family
      Designed for indoor/outdoor versatility, Linia café chairs, lounge chairs, and side tables are deceptively simple designs that invite easy customization and offer the exceptional performance of stainless steel, all at a budget-friendly price point.

      Durable Finishes
      All Linia chair and table frames, whether or not they have a powdercoat finish, are electropolished stainless steel. This distinguishes Linia from many seemingly similar products and offers distinct long-term advantages, including enduring beauty and increased resistance to weather, handling, and day-to-day wear and tear.

    Especificaciones técnicas
    • ReferenciaLinia-Lounge-Chair
    • Familia de productoSite Furniture
    • Grupo de productosChairs
    • TipoObjeto (objeto simple)
    • Día de publicación2025-08-01
    • Número de edición1
    Clasificación
    • Categoría BIMobjectUrbanización y exteriores - Mobiliario para exteriores
    • Código Uniclass 2015Pr_40_50_12
    • Descripción Uniclass 2015Chairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TítuloChairs
    • Número OmniClass23-11 29 13 13
    • Título OmniClass Exterior Chairs