Publique sus productos
Spacco - Profile geocover
Spacco - Profile geocover
Spacco - Profile geocover
Spacco - Profile geocover
Spacco - Profile geocover
    Geopietra
    Archivados

    Spacco - Profile geocover

    GEOCOVER MODEL | SPACCO Available in 5 colours The covers have a fixed length of 100 cm in 6 width variants 31/36/41/46/51/56 cm consequently the pillar heads that are square have side 31/36/41/46/51/56 cm The coping for the Spacco model is finished off with dripstone of fixed height and length with various depths available. The Spacco model is complete with column heads. The five colours available are designed to match the wide range of murogeopietra shades perfectly. As with the murogeopietra, the Spacco coping also has the aesthetics reminiscent of days gone by The Spacco model shown here, (with spacco literally meaning cut), takes its name from the typical process performed to chisel out the edges, whereas the surface has a natural finish. The mixture for this product contains selected rock granules and high-resistance cement with additives, reinforced with fibre glass.
    Especificaciones técnicas
    • ReferenciaSpacco-Profile-geocover
    • Familia de productoProfile-geocover
    • Grupo de productosSpacco
    • TipoObjeto (objeto simple)
    • Día de publicación2019-12-18
    • Número de edición1
    Información relacionada
    • Material principalHormigón
    • Diseñado enItalia
    • Fabricado enItalia
    Clasificación
    • Categoría BIMobjectMuros - Revestimiento
    • Clasificación IFC Superficie
    • Nombre UNSPSCWall finishing materials
    • Código UNSPSC301615
    • Código Uniclass 2015Ss_25_20_85
    • Descripción Uniclass 2015Stone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TítuloSimulated Stone Fabrications
    • CSI UniFormat II CódigoC3010
    • CSI UniFormat II TítuloWall Finishes
    Common.Footer.ValueProp.Image.AltText