Publique sus productos
Korogard® Anodized Corner Guards
Archivados

Korogard® Anodized Corner Guards

Korogard® Anodized Aluminum Corner Guards are a sleek and attractive option for corner protection. Easily installed, these guards provide support for low- to medium-impact areas. Anodized Aluminum Corner Guards are offered in satin, bronze, black, and silver brite and in 4', 6', 8', and 12' lengths. All colors are available with a standard 90° angle and measure 1/2" x 1/2" (12.7mm x 12.7mm).

Korogard Anodized Aluminum Corner Guards are backed by a limited five-year warranty. All Korogard protective products color-coordinate with KOROSEAL® and Vicrtex® Wallcoverings for a "systems" approach to wall protection.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

Especificaciones técnicas
  • Referenciakoroseal-acg
  • Familia de productoCorner Guards
  • Grupo de productosCorner Guard
  • TipoObjeto (objeto simple)
  • Día de publicación2017-01-19
  • Número de edición1
Clasificación
  • Categoría BIMobjectMuros - Muros - Otros
  • Clasificación IFC Barandilla
  • Código Uniclass 2015Pr_35_90_43_15
  • Descripción Uniclass 2015Corner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TítuloCorner Guards
  • Número OmniClass23-17 25 15 13
  • Título OmniClass Corner Guards
  • CSI UniFormat II CódigoC3010
  • CSI UniFormat II TítuloWall Finishes