Publique sus productos
Korogard® GS30EO Stainless Steel Corner Guard, Partition End Guard
Archivados

Korogard® GS30EO Stainless Steel Corner Guard, Partition End Guard

Korogard® GS30EO Stainless Steel Corner Guards provide a modern and attractive appearance for corner protection. Easily installed, these guards are made of 16-gauge stainless steel with a #4 Satin finish. GS30EO Stainless Steel Corner Guards provide support for medium-high impact areas. The GS30EO is available for partitions up to 8".

GS30EO Stainless Steel Corner Guards are backed by a limited five-year warranty. All corner guards are Class I/A fire rated and meet national building code standards.

All Korogard protective products color-coordinate with a multitude of Koroseal® Wallcoverings for a "systems" approach to wall protection.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

Especificaciones técnicas
  • Referenciakoroseal-gs30eo
  • Familia de productoCorner Guards
  • Grupo de productosCorner Guard
  • TipoObjeto (objeto simple)
  • Día de publicación2017-01-19
  • Número de edición1
Clasificación
  • Categoría BIMobjectMuros - Muros - Otros
  • Clasificación IFC Barandilla
  • Código Uniclass 2015Pr_35_90_43_15
  • Descripción Uniclass 2015Corner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TítuloCorner Guards
  • Número OmniClass23-17 25 15 13
  • Título OmniClass Corner Guards
  • CSI UniFormat II CódigoC3010
  • CSI UniFormat II TítuloWall Finishes