Publique sus productos
Walltite HP Plus Wall Systems
Walltite HP Plus Wall Systems
Walltite HP Plus Wall Systems
    Archivados

    Walltite HP Plus Wall Systems

    WALLTITE HP+ is a two-component closed-cell spray polyurethane foam system utilizing an EPA-approved, zero ozone-depleting blowing agent. It is designed for use in residential construction applications. WALLTITE HP+ is compatible with most common construction materials, but can only be processed with ELASTOSPRAY® 8000A Isocyanate. The benefits of WALLTITE HP+ include: Superior Insulation, Non-Fibrous, Controls Moisture Infiltration, Structural Enhancement, Controls Air Infiltration

    Especificaciones técnicas
    • ReferenciaWalltite_HP_Plus_Wall_Systems
    • Familia de productoSpray Polyurethane Foam
    • Grupo de productosWalltite
    • TipoObjeto (objeto simple)
    • Día de publicación2019-08-08
    • Número de edición1
    Información relacionada
    • Material principalAislante
    • Diseñado enEstados Unidos
    • Fabricado enEstados Unidos
    Clasificación
    • Categoría BIMobjectMuros - Fachadas
    • Clasificación IFC Material
    • CSI MasterFormat 2014 Code07 27 36
    • CSI MasterFormat 2014 TítuloSprayed Foam Air Barrier
    • Número OmniClass23-13 25 19 15 11
    • Título OmniClass Sprayed Thermal Insulation Coatings