Publique sus productos
55132 - PRESTO 5750 - Deck-mounted sensor mixer for washbasin with high spout, rotating base, battery
Presto

55132 - PRESTO 5750 - Deck-mounted sensor mixer for washbasin with high spout, rotating base, battery

Traducido por Google,

55132 - PRESTO 5750 - Mezclador de repisa con sensor para lavabo con caño alto, base giratoria, batería

Especificaciones
  • > Working pressure :

    • 1 to 5 bar

    > Operation:

    • Starts and stops automatically by hand detection
    • Sensor trigger suitable for PRM, elderly, children and disabled people
    • High spout allowing to install a disinfection cartridge

    > Flow :

    • 6l/min with regulated star-shaped flow straightener (to limit biofilm fixation)
    • Anti-water-hammering design

    > Hydraulic supply :

    • F G 3/8" (12x17) hoses

    > Power supply :

    • External 6V CRP2 lithium battery in IP65 waterproof case

    > Material and colour finish :

    • Chrome-plated brass body
    • Chrome-plated brass base
    • Smooth spout and body without water nor bacteria retention

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Anti-overflow security time set to 30 seconds preventing the water to flow continuously
    • Periodic hygienic 30 seconds duty flush, every 72 hours after last use
    • Automatic shutdown of solenoid valve in case of low battery or sensor damage

    > Delivered with :

    • 1 Brass clamping nut
    • 1 Seal and washer
    • 2 PEX hoses with 3/8" (12x17) female nut with integrated filters and NF check valves
    • 2 Stop valves with filters for wall/bracket mounting
    • 1 Self-adhesive sticker

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Resistant to salt spray 200 H (NSS test) in accordance with standard/ NF ISO 9227
Especificaciones técnicas
  • Referencia55132
  • Familia de productoSanitary
  • Grupo de productosTapware - Single, Mixers
  • TipoObjeto (objeto simple)
  • Día de publicación2025-07-29
  • Número de edición1
Información relacionada
  • Diseñado enFrancia
  • Fabricado enFrancia
Clasificación
  • Categoría BIMobjectSanitarios - Grifos y llaves de baño

Disponibilidad en regiones

Asia Europa África Sudamerica Oceanía Norteamérica