Publique sus productos
71722 - Combination unit Washbasin and Left WC - Hot and cold water - Front Installation
Presto

71722 - Combination unit Washbasin and Left WC - Hot and cold water - Front Installation

Traducido por Google,

71722 - SANITARIOS DE ACERO INOXIDABLE - Conjunto lavabo e inodoro izquierdo - Agua fría y caliente - Instalación frontal

Especificaciones
  • > Description:

    • Vandal-proof combination unit equiped WC pan (left position) and Stamped wash basin Ø320 mm
    • 3 push button for hot and cold water plus wc flush valve
    • Floor standing WC pan
    • Vandalproof drinking spout in stainless steel
    • Security Push-button flush valve for toilet and lavatory
    • Work-top and soap shapes
    • Toilet paper holder
    • Separate WC and basin outlet
    • Front installation with service panel
    • Toilet bowl with inner diameter not allowing hand passage (object concealing prevention)

    > Specially designed for prisons, police stations and detention centers

    > Material:

    • Stainless steel AISI 304
    • 1.5 mm Thickness
    • Satin brushed finish
    • Filled with expanded polyurethane foam for sound deadening and to prevent bumps and dents.

    > Dimension:

    • Combi W 690 x D 840 x H 990 mm
    • WC W 360 x D 450 x H 400mm
    • Washbasin Ø320 mm

    > Water connexion:

    • Wash Basin: Inlet on femaIe connection G1/2" - Outlet male G1"
    • WC: Inlet on male connector G3/4"- Outlet Ø100mm
Especificaciones técnicas
  • Referencia71722
  • Familia de productoSanitary
  • Grupo de productosStainless Steel Sanitary ware
  • TipoObjeto (objeto simple)
  • Día de publicación2025-10-19
  • Número de edición1
Información relacionada
  • Material principalStainless steel 304
  • Diseñado enFrancia
  • Fabricado enFrancia
Clasificación
  • Categoría BIMobjectSanitarios - Lavabos

Disponibilidad en regiones

Asia Europa África Sudamerica Oceanía Norteamérica