Publique sus productos
Prodeso Heat grip system
Prodeso Heat grip system
Prodeso Heat grip system
Prodeso Heat grip system
Prodeso Heat grip system

    Prodeso Heat grip system

    Traducido por Google,
    Una nueva evolución con el objetivo de la flexibilidad, la innovación y la eficiencia energética
    Especificaciones
    • The system is composed of three elements: PRODESO HEAT GRIP MEMBRANE, PRODESO HEAT GRIP CABLE and PRODESO HEAT GRIP THERMOSTAT KIT. The polyethylene membrane with uncoupling, waterproofing and vapour management features has a 8,5 mm thickness and a thermowelded non-woven fabric on the back side, which guarantees the adhesion to the substrate. The new membrane structure allows a perfect fixing of the heating cable and a crack-bridging ability 5 times more than the PRODESO HEAT. The cables of last generation are composed of many resistances, each one 60 cm long, in a parallel circuit. If the cable is damaged, only the broken resistance stops working but not the whole cable. The thermostat of last generation interfaces with Android and Apple devices, that is why it is possible to adjust all settings and time schedule using an application with internet connection as remote control.
    Especificaciones técnicas
    • Referenciaprodesoheatgripsystem
    • Familia de productoMembranes
    • Grupo de productosMembranes
    • TipoAssembly (múltiples objetos)
    • Día de publicación2022-04-07
    • Número de edición1
    Información relacionada
    • Material principalPolietileno
    • Material secundarioPolipropileno
    Clasificación
    • Categoría BIMobjectMateriales de construcción - Impermeabilización
    • Clasificación IFC Elemento de construcción

    Disponibilidad en regiones

    Europa Norteamérica