Publique sus productos
ARMANI - ISLAND Visible component for shower for intimate hygiene with built-in progressive mixer
ARMANI - ISLAND Visible component for shower for intimate hygiene with built-in progressive mixer
ARMANI - ISLAND Visible component for shower for intimate hygiene with built-in progressive mixer
ARMANI - ISLAND Visible component for shower for intimate hygiene with built-in progressive mixer
    Roca

    ARMANI - ISLAND Visible component for shower for intimate hygiene with built-in progressive mixer

    Traducido por Google,

    Componente visto para ducha para higiene íntima con mezclador progresivo incorporado

    Especificaciones
    • With its sleek lines and stunning finishes, this intimate hygiene shower blends in seamlessly with the rest of the bathroom suite and is the perfect complement to the brassware in the collection, providing excellent functionality to bathroom spaces that do not include a bidet. The built-in progressive mixer (Ref. A5251636..) allows you to control the temperature and the 800 mm hose ensures the unit is practical and easy to use. Available in four finishes: shiny Chrome creates a fresh, modern look; warm Greige lends a discreet, sophisticated air; the Nero finish adds a bold, contemporary feel; and Brushed Steel brings a unique, industrial finish to the bathroom space.
    Especificaciones técnicas
    • Referencia5258824xx
    • Familia de productoFaucets
    • Grupo de productosIsland
    • TipoObjeto (objeto simple)
    • Día de publicación2020-04-29
    • Número de edición1
    Información relacionada
    • Material principalBronce
    • Diseñado enEspaña
    • Fabricado enEspaña
    Clasificación
    • Categoría BIMobjectSanitarios - Grifos y llaves de baño
    • Clasificación IFC Válvula
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TítuloResidential Faucets, Supplies, and Trim
    • Número OmniClass23-31 11 00
    • Título OmniClass Faucets
    • CSI UniFormat II CódigoD2010
    • CSI UniFormat II TítuloPlumbing Fixtures