Publique sus productos
ARMANI - ISLAND Rectangular storage container
Roca

ARMANI - ISLAND Rectangular storage container

Traducido por Google,
Contenedor de almacenamiento rectangular
Especificaciones
  • The secret to an immaculate, attractive bathroom space is total harmony between the separate fixtures and fittings and practical, well-designed organization elements. The Island collection is characterized by a unique design that not only allows each item to create a bold statement, but also to complement the rest of the accessories to perfection. This rectangular container adds practical function to the beauty and wellness area and can be used for storage either inside the Armani/Roca cabinets or on the vanity counter. It maintains the sleek, elegant lines of the bathroom and enhancing a sense of order. The container has a sophisticated translucent fumé finish that allows you to store objects discreetly, and matches any cabinet interior or profile shelf to perfection.
Especificaciones técnicas
  • Referencia816452043
  • Familia de productoAccesorios
  • Grupo de productosIsland
  • TipoObjeto (objeto simple)
  • Día de publicación2020-02-04
  • Número de edición1
  • Altura (mm)60
  • Ancho (mm)249
Información relacionada
  • Material principalPlastico
  • Diseñado enEspaña
  • Fabricado enEspaña
Clasificación
  • Categoría BIMobjectSanitarios - Accesorios para baño
  • Clasificación IFC Elemento de muebles
  • Código Uniclass 2015Pr_40_20
  • Descripción Uniclass 2015Sanitary fittings and accessories
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TítuloToilet Accessories
  • Número OmniClass23-21 00 00
  • Título OmniClass Furnishings, Fixtures and Equipment Products