Publique sus productos
Trisobuild - Horizontal Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation
Trisobuild - Horizontal Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation
Trisobuild - Horizontal Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation
Trisobuild - Horizontal Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation
Trisobuild - Horizontal Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation
    Tata Steel
    Archivados

    Trisobuild - Horizontal Wall System - Built-up system of colorcoat profiled sheet with internal liner and insulation

    Trisobuild™ Horizontal Wall System. Pre-finished steel trapezoidal liner profile run vertically, a Spacer System with vertical bar, an insulation layer and a Colorcoat® pre-finished steel external weathering profile run horizontally.
    Especificaciones
    • The Colorcoat® pre-finished steel products that our wall profiles are manufactured from have been tested in accordance with BS EN 14782 to provide the specifier with the peace of mind of specification declarations and that the components meet the legal requirements set out in the Construction Products Regulations (CPR) and are affixed with a CE mark. An Environmental Product Declaration (EPD) is available for all the Trisobuild® system solutions
    Especificaciones técnicas
    • Referenciatrisobuild-wall-hori
    • Familia de productoWall Systems
    • Grupo de productosTrisobuild
    • TipoObjeto (objeto simple)
    • Día de publicación2016-07-05
    • Número de edición1
    Información relacionada
    • Material principalAcero
    • Material secundarioAislante
    • Diseñado enReino Unido
    • Fabricado enReino Unido
    Clasificación
    • Categoría BIMobjectMuros - Revestimiento
    • Clasificación IFC Muro
    • Código Uniclass 2015Ss_25_20
    • Descripción Uniclass 2015Wall cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TítuloSheet Metal Wall Cladding
    • Número OmniClass23-15 15 11 11
    • Título OmniClass Metal Wall Cladding Sections
    • CSI UniFormat II CódigoB2010
    • CSI UniFormat II TítuloExterior Walls