Publique sus productos
TIGER DECOR White Portland Cement for Terrazzo

TIGER DECOR White Portland Cement for Terrazzo

Traducido por Google,
Cemento Portland Blanco Tipo I para trabajos decorativos que enfatizan la resistencia y durabilidad con las propiedades del cemento estructural y el cemento blanco puro. Brinda un acabado resistente y duradero que le brinda la libertad de agregar color con pinturas a base de cemento.
Especificaciones
  • White Portland Cement Type 1 for decorative work that emphasizes strength and durability, coupled with the freedom to create creative designs according to your imagination. With the properties of cement for structural work and cement with a pure white color. It provides a durable, robust finish that gives you the freedom to add color with cement-based paints. and can be applied to create unlimited decorations Through various working techniques such as Terrazzo, Finazzo, Pebble Washed and White Concrete, suitable for wall decoration. Or create different types of finished products such as bathtubs, washbasins, countertops, floor and wall panels. It can also be used in structures that emphasize architectural beauty in the form of columns, beams or prefabricated walls, etc.
Especificaciones técnicas
  • ReferenciaTIGER_Terrazzo
  • Familia de productoCement
  • Grupo de productosDeco
  • TipoMateriales de construcción
  • Día de publicación2021-01-21
  • Número de edición1
Información relacionada
  • Material principalMortero
  • Diseñado enTailandia
  • Fabricado enTailandia
Clasificación
  • Categoría BIMobjectMateriales de construcción - Hormigón